IESNA:LM-63-2002
[TEST]P1379488
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2407-184-4)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SB3B-740-U-SL4-HSS
[LUMINAIRE] VALET TUNNEL HIGH DENSITY LED ARRAYS 3SQUARE 109W 70CRI 4000K FIXTURE w/ TYPE IV SPILL CONTROL DISTRIBUTION OPTIC AND HOUSE SIDE SHIELD
[LAMP] (78) 4000K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.91A 109.0W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]4000K
[_THDi]8.7%
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Recessed, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]10637.9
TILT=NONE
78 -1 1 37 22 1 1 1.5000 0.5000 0.0000
1.000 1 109.0
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 36 45 55 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
1543.0 1597.5 1655.6 1724.6 1779.0 1840.8 1909.7 1942.4 1993.2 2069.5 2142.1 2251.0 2537.8 2817.4 3224.0 3797.7 4240.6 4625.5 
5141.0 5594.9 6092.3 6437.2 6665.9 6774.8 6716.7 6288.3 4865.1 3093.3 2105.8 1655.6 1111.0 312.2 94.4 39.9 14.5 0.0 0.0 
1543.0 1583.0 1652.0 1702.8 1768.1 1833.5 1880.7 1935.1 1986.0 2047.7 2116.7 2247.4 2505.2 2741.2 3144.2 3681.5 4128.1 4567.4 
5032.1 5504.1 5997.9 6357.3 6538.8 6647.8 6622.3 6310.1 4955.9 3285.8 2192.9 1662.8 1140.0 323.1 101.7 43.6 18.2 3.6 0.0 
1543.0 1590.2 1648.3 1699.2 1753.6 1819.0 1873.4 1917.0 1953.3 2004.1 2069.5 2174.8 2385.4 2617.7 2959.0 3431.0 3924.8 4295.1 4723.5 
5144.7 5584.0 5943.4 6135.8 6306.5 6371.8 6379.1 5747.4 4157.1 2748.4 1942.4 1325.2 551.9 225.1 134.3 43.6 3.6 0.0 
1543.0 1593.9 1648.3 1706.4 1750.0 1811.7 1855.3 1895.2 1935.1 1975.1 2022.3 2080.4 2211.1 2418.0 2610.5 2991.7 3394.7 3750.5 4084.5 
4400.4 4778.0 5119.2 5417.0 5678.4 5925.3 6292.0 6716.7 6952.7 6451.7 5812.7 4741.7 3020.7 867.7 199.7 47.2 7.3 0.0 
1543.0 1583.0 1637.4 1684.6 1753.6 1786.3 1840.8 1895.2 1917.0 1953.3 1975.1 2036.8 2113.1 2236.5 2425.3 2592.3 2879.1 3176.8 3474.6 
3757.7 4037.3 4306.0 4603.7 4897.8 5224.5 5642.1 6226.6 7043.5 7838.6 7805.9 6484.4 4545.6 2174.8 497.4 76.2 10.9 
0.0 
1543.0 1586.6 1633.8 1695.5 1746.4 1789.9 1829.9 1880.7 1913.4 1949.7 1982.3 2033.2 2120.3 2240.1 2392.6 2577.8 2850.1 3115.1 3405.6 
3699.7 3953.8 4247.9 4531.1 4817.9 5159.2 5562.2 6121.3 6978.2 7849.5 7845.9 6451.7 4683.6 2490.6 537.3 69.0 10.9 
0.0 
1543.0 1579.3 1622.9 1684.6 1735.5 1789.9 1833.5 1877.1 1924.3 1964.2 2000.5 2040.4 2109.4 2163.9 2236.5 2363.6 2563.3 2755.7 3009.8 
3253.1 3521.8 3739.6 3935.6 4178.9 4411.3 4748.9 5213.6 5827.2 6676.8 6615.1 5402.4 3921.1 2040.4 479.2 54.5 14.5 0.0 
1543.0 1575.7 1615.6 1673.7 1724.6 1775.4 1837.1 1877.1 1924.3 1960.6 2004.1 2033.2 2065.9 2080.4 2134.8 2182.0 2272.8 2385.4 2563.3 
2755.7 2933.6 3115.1 3318.4 3539.9 3794.1 4117.2 4523.8 4857.8 5101.1 5355.2 4113.6 1412.3 424.8 112.6 36.3 14.5 0.0 
1543.0 1561.2 1601.1 1648.3 1710.0 1753.6 1811.7 1866.2 1906.1 1960.6 1989.6 2018.7 2029.5 2040.4 2062.2 2080.4 2084.0 2160.3 2254.6 
2374.5 2519.7 2690.3 2882.8 3133.3 3391.0 3743.2 3982.8 4040.9 4222.5 4095.4 3736.0 2599.6 628.1 196.1 50.8 14.5 0.0 
1543.0 1572.1 1590.2 1619.3 1673.7 1731.8 1789.9 1858.9 1902.5 1964.2 2011.4 2044.1 2058.6 2073.1 2098.5 2094.9 2113.1 2160.3 2214.7 
2312.7 2465.2 2635.9 2864.6 3147.8 3452.8 3754.1 3859.4 4015.5 3892.1 3467.3 2741.2 1256.2 297.7 94.4 43.6 14.5 0.0 
1543.0 1557.6 1572.1 1590.2 1641.1 1695.5 1753.6 1815.3 1895.2 1978.7 2065.9 2145.7 2222.0 2298.2 2385.4 2501.5 2610.5 2792.0 2980.8 
3202.3 3467.3 3721.4 3939.3 4171.6 4280.6 4269.7 3986.5 3728.7 3115.1 2374.5 1539.4 580.9 116.2 39.9 21.8 14.5 0.0 
1543.0 1546.7 1561.2 1575.7 1622.9 1670.1 1731.8 1800.8 1898.8 1989.6 2102.2 2225.6 2359.9 2501.5 2704.9 2955.4 3253.1 3572.6 3881.2 
4153.5 4327.8 4353.2 4182.5 3888.5 3496.3 3060.7 2574.1 2222.0 1739.1 1227.2 747.9 348.5 87.1 36.3 18.2 10.9 0.0 
1543.0 1543.0 1535.8 1553.9 1586.6 1619.3 1673.7 1757.2 1837.1 1920.6 2036.8 2167.5 2301.8 2410.8 2574.1 2831.9 3195.0 3510.9 3794.1 
3997.4 3990.1 3736.0 3267.6 2588.7 1906.1 1285.3 729.8 381.2 192.4 119.8 79.9 58.1 39.9 29.0 18.2 10.9 0.0 
1543.0 1528.5 1506.7 1503.1 1499.5 1499.5 1510.4 1510.4 1463.2 1376.0 1281.6 1209.0 1165.4 1150.9 1150.9 1263.5 1561.2 1986.0 2367.2 
2552.4 2436.2 2004.1 1408.7 860.5 453.8 254.1 170.6 134.3 108.9 90.8 69.0 50.8 39.9 25.4 18.2 10.9 0.0 
1543.0 1510.4 1470.4 1423.2 1376.0 1292.5 1165.4 1005.7 820.5 653.5 530.1 519.2 559.1 639.0 726.1 787.9 827.8 867.7 853.2 
755.2 599.1 464.7 355.8 286.8 243.3 206.9 170.6 145.2 119.8 94.4 76.2 54.5 36.3 25.4 18.2 10.9 0.0 
1543.0 1499.5 1430.5 1343.3 1205.4 1002.1 795.1 620.8 544.6 522.8 501.0 479.2 468.4 475.6 504.7 530.1 544.6 537.3 504.7 
464.7 406.6 352.2 308.6 279.6 243.3 203.3 174.3 145.2 119.8 90.8 65.4 47.2 36.3 25.4 21.8 10.9 0.0 
1543.0 1495.8 1397.8 1259.8 1023.8 773.3 606.3 562.8 544.6 526.4 508.3 490.1 464.7 446.6 428.4 413.9 399.4 388.5 366.7 344.9 
323.1 297.7 268.7 243.3 214.2 192.4 167.0 138.0 108.9 83.5 65.4 50.8 39.9 29.0 21.8 14.5 0.0 
1543.0 1484.9 1354.2 1147.3 860.5 642.6 584.5 566.4 551.9 541.0 519.2 508.3 486.5 464.7 442.9 421.2 406.6 384.9 359.4 330.4 
301.3 272.3 250.5 232.4 214.2 196.1 174.3 148.9 130.7 112.6 98.0 79.9 58.1 36.3 29.0 18.2 0.0 
1543.0 1463.2 1321.6 1067.4 766.1 613.6 588.2 577.3 559.1 548.2 530.1 522.8 497.4 479.2 461.1 439.3 413.9 384.9 348.5 312.2 
286.8 265.0 246.9 228.7 214.2 192.4 170.6 152.5 141.6 127.1 112.6 87.1 54.5 36.3 32.7 21.8 0.0 
1543.0 1470.4 1299.8 1009.3 711.6 613.6 599.1 588.2 573.6 562.8 551.9 541.0 519.2 508.3 493.8 464.7 428.4 392.1 348.5 312.2 
283.2 261.4 243.3 221.5 196.1 174.3 145.2 130.7 119.8 105.3 90.8 65.4 47.2 39.9 32.7 25.4 0.0 
1543.0 1474.1 1296.2 980.3 686.2 620.8 606.3 591.8 580.9 570.0 559.1 548.2 537.3 530.1 515.6 493.8 457.5 410.3 363.1 319.5 
286.8 261.4 239.6 210.6 181.5 148.9 119.8 105.3 90.8 76.2 61.7 50.8 43.6 36.3 32.7 14.5 0.0 
1543.0 1455.9 1292.5 991.2 675.3 617.2 606.3 595.4 584.5 566.4 559.1 548.2 541.0 530.1 515.6 497.4 464.7 413.9 363.1 319.5 
283.2 261.4 236.0 206.9 174.3 145.2 112.6 98.0 87.1 72.6 58.1 47.2 39.9 36.3 29.0 10.9 0.0 
